IESNA:LM-63-2002
[TEST]P1704725
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]10/07/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2608-883-10)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB4A-AMB-U-T3R
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 4SQUARE 130W  1590K FIXTURE w/ T3 ROADWAY DISTRIBUTION
[LAMP] (104) 1590K CCT, 0 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.08A 130.1W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]0
[_SEARCH_COLORTEMP]1590K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8408.4
TILT=NONE
104 -1 1 37 22 1 1 1.0000 1.0000 0.0000
1.000 1 130.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
1092.5 1033.3 970.2 875.6 820.3 796.7 788.8 788.8 796.7 836.1 903.2 1057.0 1380.4 1711.7 2145.5 2551.7 2918.5 3127.5 3301.1 
3486.4 3719.1 3589.0 2808.1 2323.0 2141.6 1762.9 1557.9 1384.3 1151.6 674.4 201.1 145.9 110.4 71.0 31.6 3.9 0.0 
1092.5 1041.2 962.3 875.6 820.3 792.7 788.8 792.7 800.6 836.1 899.2 1064.9 1348.8 1707.7 2149.4 2532.0 2883.0 3131.5 3285.3 
3521.9 3723.1 3652.1 3040.8 2382.1 2177.0 1802.4 1589.4 1411.9 1179.2 725.7 213.0 157.8 114.4 78.9 39.4 3.9 0.0 
1092.5 1037.3 962.3 879.5 820.3 796.7 792.7 788.8 796.7 828.2 883.4 1025.4 1285.7 1585.5 1964.1 2390.0 2804.1 3131.5 3368.1 
3581.1 3829.6 3896.6 3794.1 3001.3 2476.8 2090.3 1766.9 1609.1 1340.9 1005.7 469.3 232.7 173.5 130.1 78.9 3.9 0.0 
1092.5 1045.1 978.1 903.2 840.1 808.5 796.7 796.7 800.6 824.3 875.6 970.2 1171.3 1431.6 1723.5 2113.9 2555.7 3001.3 3383.9 
3731.0 4011.0 4192.4 4192.4 4011.0 3723.1 3064.4 2323.0 2027.2 1739.3 1321.2 745.4 366.8 181.4 110.4 55.2 7.9 0.0 
1092.5 1045.1 989.9 930.8 867.7 832.2 816.4 812.4 816.4 836.1 871.6 942.6 1057.0 1262.1 1498.7 1786.6 2133.7 2563.6 3036.8 
3521.9 3963.6 4287.0 4429.0 4263.4 3975.5 3703.3 3395.7 2792.3 2425.5 1940.4 989.9 382.6 185.4 94.7 35.5 7.9 0.0 
1092.5 1053.0 1005.7 966.3 918.9 879.5 859.8 851.9 855.8 863.7 895.3 938.7 1005.7 1128.0 1273.9 1459.3 1711.7 2019.3 2409.7 
2847.5 3368.1 3845.3 4259.4 4511.9 4456.6 4263.4 4223.9 4251.6 3829.6 2772.6 1924.6 891.3 291.9 98.6 43.4 11.8 0.0 
1092.5 1060.9 1025.4 997.8 978.1 954.4 938.7 934.7 934.7 938.7 950.5 986.0 1025.4 1088.5 1175.3 1289.7 1435.6 1624.9 1877.3 
2192.8 2571.4 2981.6 3435.2 3876.9 4263.4 4555.2 4693.3 4760.3 4567.1 4657.8 3376.0 2074.5 540.3 134.1 59.2 15.8 0.0 
1092.5 1064.9 1049.1 1041.2 1037.3 1041.2 1049.1 1057.0 1068.8 1080.6 1100.4 1120.1 1151.6 1199.0 1258.1 1340.9 1439.5 1585.5 1755.0 
1991.7 2255.9 2591.2 2950.1 3387.8 3809.8 4235.8 4602.6 4622.3 4898.4 5146.8 5127.1 3833.5 753.3 205.1 74.9 19.7 0.0 
1092.5 1076.7 1076.7 1088.5 1104.3 1128.0 1159.5 1187.1 1218.7 1250.2 1281.8 1317.3 1352.8 1408.0 1475.0 1553.9 1652.5 1786.6 1964.1 
2192.8 2457.1 2768.6 3096.0 3482.5 3896.6 4342.3 4642.0 4768.2 5213.9 5395.3 5292.7 3656.0 891.3 205.1 63.1 23.7 0.0 
1092.5 1080.6 1084.6 1108.2 1131.9 1171.3 1206.8 1246.3 1281.8 1321.2 1348.8 1376.4 1411.9 1467.1 1534.2 1624.9 1739.3 1877.3 2070.6 
2291.4 2591.2 2902.7 3273.5 3656.0 4097.7 4598.6 4835.3 5079.8 5493.9 5695.0 5348.0 3372.1 548.2 118.3 43.4 23.7 0.0 
1092.5 1084.6 1096.4 1124.0 1163.5 1210.8 1258.1 1297.6 1344.9 1384.3 1423.8 1459.3 1506.6 1557.9 1636.7 1751.1 1901.0 2090.3 2334.8 
2618.8 2926.4 3281.3 3632.4 4050.4 4492.1 4898.4 4894.4 5146.8 5348.0 5241.5 4626.2 2480.7 473.3 102.5 39.4 23.7 0.0 
1092.5 1092.5 1112.2 1147.7 1199.0 1254.2 1317.3 1380.4 1435.6 1494.7 1550.0 1609.1 1672.2 1766.9 1869.4 1991.7 2153.4 2315.1 2500.4 
2697.6 2894.8 3092.0 3316.8 3529.8 3790.1 4034.6 3904.5 4054.4 4085.9 3849.3 3182.7 1561.8 414.1 122.3 43.4 19.7 0.0 
1092.5 1104.3 1131.9 1179.2 1250.2 1321.2 1408.0 1486.9 1550.0 1621.0 1688.0 1755.0 1810.3 1869.4 1912.8 1960.1 2011.4 2062.7 2125.8 
2173.1 2244.1 2267.8 2248.0 2252.0 2248.0 2263.8 2117.9 2161.3 2019.3 1723.5 1199.0 504.8 193.3 74.9 39.4 19.7 0.0 
1092.5 1112.2 1179.2 1258.1 1352.8 1447.4 1542.1 1640.7 1691.9 1715.6 1684.1 1617.0 1506.6 1392.2 1238.4 1049.1 859.8 706.0 603.4 
560.0 552.1 552.1 556.1 556.1 556.1 544.3 512.7 493.0 414.1 307.6 216.9 149.9 90.7 59.2 31.6 15.8 0.0 
1092.5 1124.0 1214.7 1305.4 1415.9 1530.2 1593.3 1601.2 1534.2 1419.8 1277.8 1084.6 887.4 709.9 595.5 540.3 512.7 496.9 496.9 
496.9 500.9 500.9 493.0 473.3 445.7 422.0 382.6 347.1 307.6 252.4 201.1 149.9 82.8 51.3 27.6 11.8 0.0 
1092.5 1139.8 1254.2 1364.6 1471.1 1518.4 1498.7 1404.0 1269.9 1120.1 934.7 788.8 698.1 635.0 575.8 532.4 508.8 500.9 504.8 
512.7 516.7 524.5 528.5 520.6 504.8 477.2 441.7 374.7 331.3 276.1 201.1 149.9 90.7 51.3 23.7 7.9 0.0 
1092.5 1155.6 1281.8 1392.2 1467.1 1447.4 1348.8 1226.6 1080.6 934.7 844.0 784.8 725.7 662.6 611.3 567.9 532.4 516.7 512.7 
504.8 504.8 512.7 512.7 493.0 465.4 449.6 429.9 398.3 347.1 260.3 224.8 177.5 118.3 59.2 19.7 3.9 0.0 
1092.5 1167.4 1297.6 1415.9 1431.6 1356.7 1238.4 1108.2 978.1 907.1 871.6 824.3 777.0 725.7 662.6 591.6 512.7 461.4 449.6 
453.6 437.8 429.9 433.8 441.7 445.7 441.7 425.9 394.4 347.1 319.5 268.2 220.9 157.8 110.4 31.6 3.9 0.0 
1092.5 1179.2 1317.3 1415.9 1396.1 1285.7 1171.3 1033.3 954.4 930.8 911.0 883.4 851.9 788.8 698.1 567.9 473.3 425.9 398.3 378.6 
386.5 378.6 362.8 351.0 343.1 331.3 315.5 295.8 264.2 240.6 220.9 197.2 145.9 98.6 51.3 3.9 0.0 
1092.5 1183.2 1321.2 1411.9 1364.6 1242.3 1128.0 1005.7 962.3 958.4 942.6 942.6 915.0 855.8 709.9 560.0 449.6 394.4 366.8 366.8 
358.9 343.1 315.5 307.6 299.7 284.0 264.2 240.6 213.0 189.3 169.6 165.6 130.1 67.0 31.6 3.9 0.0 
1092.5 1187.1 1325.2 1411.9 1352.8 1226.6 1108.2 989.9 970.2 970.2 974.1 986.0 962.3 883.4 713.9 544.3 445.7 382.6 394.4 425.9 
414.1 362.8 327.3 311.6 299.7 264.2 244.5 224.8 201.1 181.4 169.6 165.6 118.3 51.3 27.6 3.9 0.0 
1092.5 1183.2 1333.0 1411.9 1352.8 1218.7 1108.2 989.9 974.1 970.2 974.1 989.9 974.1 887.4 717.8 544.3 441.7 386.5 406.2 445.7 
437.8 370.7 335.2 311.6 303.7 260.3 244.5 224.8 201.1 181.4 161.7 138.0 82.8 51.3 27.6 3.9 0.0 
